400V - 900V MOSFETs

The 400-V to 900-V MOSFETs are used for switching power supply and inverter motor applications. Toshiba offers super-junction MOSFET series suitable for high-output power supply applications and D-MOS (double-diffused) MOSFET series suitable for low-output power supply applications.

Product Highlight

DTMOS VI TOLL package 650V MOSFET

TK065U65Z TOLL package 650V MOSFET

SMD TOLL format helps reduce the size of equipment and the Kelvin source connection improves efficiency

The TK065U65Z in a compact SMD TO-leadless (TOLL) package offers a 27% smaller footprint than the conventional D2PAK package. In addition, the 4-pin package includes the option of a Kelvin source. This capability can reduce the parasitic inductance of the source wire in the package and enhance switching efficiency by suppressing oscillation. DTMOS VI targets the highest efficiency switching with best in class FOM: Rds(on) x Qdg.  Typical applications include server power supplies in data centres, solar (PV) power conditioners, uninterruptible power systems (UPS) and other industrial applications.

TK065U65Z Specifications

TK065U65Z Datasheet

TOLL Package MOSFETs: Datasheets & Where To Buy

High Voltage MOSFET Features, Advantages, Benefits (FAB) sheet

Lineup

You can narrow down the search for applicable products by selecting specifications.

VDSS(V)
-
RDS(ON)Max(Ω)|VGS|=10V
-
Package name (Toshiba)
Qg(nC)
-
Generation
Results:

You can narrow down your search for applicable products by package type or number of pins.

unit:

All package dimensions are guaranteed in millimeters as mentioned on datasheet. Package dimension in inches is round to 2 significant digits converted with 1mm=0.0393701inch.

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

State-of-the-art super junction MOSFET DTMOSVI
The DTMOS series has a super junction structure capable of reducing the resistance of the drift layer even though it has a high withstand voltage. Our fourth-generation DTMOSIV series has adopted a single-epi process to achieve both low on-resistance and high-speed switching.
Comparisons of fiqures of merit

Documents

Technical topics

Applications

Inverter/Servo
Such as low power consumption, miniaturization and robust operation are important in designing inverter/servo. Toshiba provides information on a wide range of semiconductor products suitable for power supply unit, motor driving circuit units, signal transmission units, etc., along with circuit configuration examples.
Air Conditioner
Such as efficiency of motor driving, low power consumption and miniaturization are important in designing air conditioner. Toshiba provides information on a wide range of semiconductor products suitable for power sullpy units, motor driving units, control units, sensor signal input units, etc., along with circuit configuration examples.
Server
Such as low power consumption and miniaturization are important in designing server. Toshiba provides information on a wide range of semiconductor products suitable for power supply units, motor driving unit, over temperature monitoring unit, etc., along with circuit configuration examples.
IoT Sensor
Such as low power consumption and miniaturization are important in designing IoT sensor. Toshiba provides information on a wide range of semiconductor products suitable for power supply units, sensor signal input units, control unit, display unit, etc., along with circuit configuration examples.
LED lighting
Such as high efficiency, low power consumption and miniaturization are important in designing LED lighting. Toshiba provides information on a wide range of semiconductor products suitable for power supply units, sensor signal input units, etc., along with circuit configuration examples.
Multi Function Printer
Such as efficiency of motor driving, low power consumption and miniaturization are important in designing multi function printer (MFP). Toshiba provides information on a wide range of semiconductor products suitable for power sullpy units, engine (motor driving) units, scanner units, control units, etc., along with circuit configuration examples.
Uninterruptible power supply
Such as low power consumption and miniaturization are important in designing uninterruptible power supply (UPS). Toshiba provides information on a wide range of semiconductor products suitable for power sullpy units, inverter/converter units, control units, signal transmission units, etc., along with circuit configuration examples.
Inkjet Printer
Such as efficiency of motor driving, low power consumption and miniaturization are important in designing inkjet printer. Toshiba provides information on a wide range of semiconductor products suitable for power supply unit, engine (motor driving) units, scanner unit, etc., along with circuit configuration examples.
Microwave Oven
Such as low noise, low power consumption and miniaturization are important in designing microwave oven. Toshiba provides information on a wide range of semiconductor products suitable for power supply unit, magnetron driving circuit units, sensor signal input units, etc., along with circuit configuration examples.
Smart Plug
Such as AC isolation, high efficiency and miniaturization are important in designing smart plug. Toshiba provides information on a wide range of semiconductor products suitable for AC switch units, power supply units, wireless and key switch units, etc., along with circuit configuration examples.
Programmable Logic Controller
Such as high functionality, low power consumption and miniaturization are important in designing programmablelogic controller (PLC). Toshiba provides information on a wide range of semiconductor products suitable for power supply units, input and output module units, control signal transmission units, etc., along with circuit configuration examples.
Cordless Power Tool
Such as low power consumption and miniaturization are important in designing cordless power tools. Toshiba provides information on a wide range of semiconductor products suitable for motor drive units, control units, power supply and charge management units, etc., along with circuit configuration examples.
Washing Machine
Such as efficiency of motor driving, low power consumption and miniaturization are important in designing washing machine. Toshiba provides information on a wide range of semiconductor products suitable for power sullpy units, motor driving units, control units, sensor signal input units, etc., along with circuit configuration examples.
Automotive Junction Box
Such as reduction of power consumption and miniaturization are important in junction box. Toshiba provides information on a wide range of semiconductor products suitable for mechanical relay system, semiconductor relay system, etc., along with circuit configuration examples.

Reference Design

1.6kW LLC Resonant AC-DC Converter for Servers
In order to reduce power consumption in data centers, the bus voltage of servers is increasingly changing to 48V.This is the AC-DC converter for 48V servers. Equipped with Toshiba's latest generation of power MOSFETs and SiC diodes, it outputs 54.5V DC with high efficiency from 100V to 200V AC input.This reference design provides explanations of the design points, usage methods, and adjustment methods of each part of the circuit, as well as design information including circuit diagrams, board patterns, etc. which can be useful for your design.「Please note that TA75W393FU was designated as Not Recommended for New Design (NRND) as of April, 2026.」
This is a picture of the Vienna rectifier circuit PFC power supply that supports 3-phase AC 400V input.
3-Phase AC 400V Input Vienna Rectifier PFC Power Supply
3-phase AC power is provided to industrial facilities, etc., and 400V (line voltage) systems are widely used outside Japan. When using such 3-phase AC 400V system inputs for EV chargers and other equipment, a PFC (Power Factor Correction) power supply that rectifies AC to DC with a high power-factor is essential. This design is a PFC power supply that inputs a 3-phase AC 400V and outputs a DC 750V. A Vienna rectifier topology is used to achieve high-efficiency in 3-level operation, and power can be supplied to 5kW.Design tips on each portion of the circuit, method of operation, and design information such as circuit diagrams and PCB patterns are available, please use them for your design.
PCB Photo (example)
1.6 kW Server Power Supply (Upgraded)
Thanks to Toshiba’s latest power devices and digital isolator, this 1U size and 12 V output 1.6 kW server power supply achieves higher efficiency at whole load than the existing reference design which uses the same circuit topology. Design files and guides for circuit design and operation are available as reference design.
1.6 kW T-Type 3-Level PFC Power Supply
1.6 kW T-Type 3-Level PFC Power Supply
This reference design provides design guide, data and other contents of 1.6kW AC-DC converter power supply using T-Type 3-Level power factor correction (PFC) circuit.
Features of 500 W server power supply using TOLL package DTMOS.
500 W Server Power Supply using TOLL Package DTMOS
This reference design provides design guide, data and other contents of 500 W server power supply using continuous current mode PFC and LLC DC-DC converter. Using TOLL package MOSFET in the PFC circuit, decreases the overall size and increases the power density.「Please note that TA75W393FU was designated as Not Recommended for New Design (NRND) as of April, 2026.」
Photo of 100 W power supply for LED Lighting.
100 W Power Supply for LED Lighting
This reference design provides design guide, data and other contents of the constant current 100 W Power Supply for LED Lighting with PFC and a wide range of input voltage i.e. AC90V to 264V.
Exterior photo of 1.6 kW 48 V output telecommunication equipment power supply.
1.6 kW 48 V Output Telecommunication Equipment Power Supply
This reference design provides design guide, data and other contents of 1.6 kW 48 V output power supply using semi-bridgeless PFC and isolated phase-shift full-bridge DC-DC converter.
Circuit of active clamp forward AC-DC power supply basic simulation circuit.
Active Clamp Forward AC-DC Power Supply Basic Simulation Circuit
This reference design provides OrCAD® based simulation circuit, simulation results and design guide. This is for designing Active Clamp Forward topology of AC-DC power supply.
Circuit of Full-Bridge AC-DC power supply basic simulation circuit.
Full-Bridge AC-DC Power Supply Basic Simulation Circuit
This reference design provides OrCAD® based simulation circuit, simulation results and design guide. This is for designing Full-Bridge topology of AC-DC power supply.
Circuit of Half-Bridge (HB) AC-DC power supply basic simulation circuit.
Half-Bridge (HB) AC-DC Power Supply Basic Simulation Circuit
This reference design provides OrCAD® based simulation circuit, simulation results and design guide. This is for designing Half-Bridge (HB) topology of AC-DC power supply.

Simulation

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Queries about purchasing, sampling and IC reliability

Stock Check & Purchase

keyword:

Click this link to check inventory of TOSHIBA parts available at those distributors of Toshiba Electronics Europe GmbH ("TEE") who participate in netCOMPONENTS electronic components sourcing database. By clicking “click here to purchase” above, you will be opening a new browser window and leave our website to the each distributor's page. Please note that TEE provides this link solely as a convenience and for informational purposes only. By providing the link TEE does not guarantee availability of TOSHIBA part(s) as presented on the each distributor's page. TEE bears no responsibility for the accuracy or content of this external site. All information on this StockCheck page about TOSHIBA parts and their availability are provided by the netCOMPONENTS electronic components sourcing database.
A new window will open